Regions Select Region United States of America

CA4X16-5

Deceleration of heavy loads

Self-Compensating
Energy capacity 1,120,000 in-lbs/cycle
Stroke 16.000 inch

Powerful: The weight of these high capacity absorbers are between 28.2 lbs and 322 lbs. (12.8 and 146 kg). They complement ACE's product range of self-compensating shock absorbers. All models from this product family are designed for applications where robustness and large energy absorption are important.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The CA models can absorb up to 1,119,620 in-lbs (126,500 Nm) of energy and can be used in the area of effective weights between 1,543 lbs and 718,707 lbs. (700 kg and 326,000 kg). The combination of being extremely solid, absorbing high levels of energy and having a large damping range makes them invaluable. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
CA4X16-5
Self-Compensating

Dimensions

Stroke16.000 inch
A max.51.21 inch
B max.23.96 inch
C max.49.71 inch
D max.22.46 inch
E27.50 inch
F23.09 inch
L max.56.03 inch
L min.51.03 inch
L1 max.25.90 inch
L1 min.20.90 inch
d12.50 inch
d25.00 inch

Technical Data

Energy capacity 1,120,000 in-lbs/cycle

Energy capacity 50,000,000 in-lbs/h

Energy capacity with air/oil tank 85,000,000 in-lbs/h

Energy capacity with oil recirculation 109,800,000 in-lbs/h

Effective weight min. 50,000 lbs

Effective weight max. 110,000 lbs

Return Force min. 71 lbs

Return Force max. 222 lbs

Return Time ask s

Impact velocity range 1 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10" to 0.12" before the end of stroke provided by the customer.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Application field Portal systems, machines and plants, Conveyor systems, Crane systems, Loading and lifting equipment, Shelf storage systems, Heavy load applications, Swivel units

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.