Regions Select Region United States of America
Automation Control
Product families
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
CA2X2-132,0009,600,0001,6004,800
CA2X2-232,0009,600,0004,00012,000
CA2X2-332,0009,600,00010,00030,000
CA2X2-432,0009,600,00025,00075,000
CA2X4-164,00012,000,0003,2009,600
CA2X4-264,00012,000,0008,00024,000
CA2X4-364,00012,000,00020,00080,000
CA2X4-464,00012,000,00050,000150,000
CA2X6-196,00014,400,0004,80014,400
CA2X6-296,00014,400,00012,00036,000
CA2X6-396,00014,400,00030,00090,000
CA2X6-496,00014,400,00075,000225,000
CA2X8-1128,00016,800,0006,40019,200
CA2X8-2128,00016,800,00016,00048,000
CA2X8-3128,00016,800,00040,000120,000
CA2X8-4128,00016,800,000100,000300,000
CA2X10-1160,00019,200,0008,00024,000
CA2X10-2160,00019,200,00020,00060,000
CA2X10-3160,00019,200,00050,000150,000
CA2X10-4160,00019,200,000125,000375,000

CA2X6-1

Deceleration of heavy loads

Self-Compensating
Energy capacity 96,000 in-lbs/cycle
Stroke 6.00 inch

Powerful: The weight of these high capacity absorbers are between 28.2 lbs and 322 lbs. (12.8 and 146 kg). They complement ACE's product range of self-compensating shock absorbers. All models from this product family are designed for applications where robustness and large energy absorption are important.

ACE uses our proprietary custom calculation program to design each shock absorber for the specific customer application. Customization helps reduce the risk of crashes and incorrect product sizing. The CA models can absorb up to 1,119,620 in-lbs (126,500 Nm) of energy and can be used in the area of effective weights between 1,543 lbs and 718,707 lbs. (700 kg and 326,000 kg). The combination of being extremely solid, absorbing high levels of energy and having a large damping range makes them invaluable. Self-compensating shock absorbers react to changing energy conditions, without adjustment.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
CA2X6-1
Self-Compensating

Dimensions

Stroke6.00 inch
A max.20.37 inch
B max.8.37 inch
C13.28 inch
D max.7.74 inch
E2.73 inch
G25.05 inch
H10.05 inch

Technical Data

Energy capacity 96,000 in-lbs/cycle

Energy capacity 14,400,000 in-lbs/h

Energy capacity with air/oil tank 18,000,000 in-lbs/h

Effective weight min. 4,800 lbs

Effective weight max. 14,400 lbs

Return Force min. 34 lbs

Return Force max. 90 lbs

Return Time 0.60 s

Side Load Angle max. 3 °

Impact velocity range 1 ft/sec to 16.5 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10" to 0.12" before the end of stroke provided by the customer.

Damping medium Automatic Transmission Fluid (ATF)

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.

General information
×

I have an Account

Secure Orders by encrypted transfer of your data.

I am a new Customer

Wenn Sie in unserem Shop ein Benutzerkonto einrichten, werden Sie schneller durch den Bestellvorgang geführt und genießen unseren individuellen Kundenservice.

  • Vereinfachter Bestellprozess
  • Sicheres Login
  • Individueller Kundenservice

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.