Regions Select Region United States of America

A2X8

Deceleration of heavy loads and progressive adjustment

Adjustable
Energy capacity 170,000 in-lbs/cycle
Stroke 8.00 inch

Strong and adjustable: Also in ACE's product range of units are adjustable heavy duty industrial shock absorbers. The models from the A1½ to 3 range, which weigh between 16.6 lbs and 78.3 lbs (7.55 and 35.5 kg), are extremely robust, ready-to-install hydraulic machine components with impressively high energy absorption levels and a wide range of damping rates.

Their special aspect is the flexibility, as all the absorbers can be adjusted using a socket on the absorber base and be perfectly adapted to the application. The A models cover a range of effective weights from 0.66 lbs to 449,743 lbs. (0.3 to 204,000 kg) and can absorb up to 389,433 in-lbs. (44,000 Nm) energy.
Learn More ...

CAD Drawings

Product-Downloads

No downloads available for this product
A2X8
Adjustable

Dimensions

Stroke8.00 inch
A max.25.37 inch
B max.11.37 inch
C15.28 inch
D max.10.74 inch
E3.63 inch
G29.05 inch
H12.05 inch

Technical Data

Energy capacity 170,000 in-lbs/cycle

Energy capacity 16,800,000 in-lbs/h

Energy capacity with air/oil tank 21,000,000 in-lbs/h

Effective weight min. 580 lbs

Effective weight max. 200,000 lbs

Return Force min. 51 lbs

Return Force max. 144 lbs

Return Time 0.70 s

Side Load Angle max. 3 °

Impact velocity range 0.5 ft/sec to 15 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10" to 0.12" before the end of stroke provided by the customer.

Adjustment Hard impact at the start of stroke, adjust the ring towards 9. Hard impact at the end of stroke, adjust the ring towards 0.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel ; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Application field Portal systems, machines and plants, Conveyor systems, Crane systems, Loading and lifting equipment, Impact panels , Heavy load applications, Swivel units, Shelf storage systems

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.

General information
×

I have an Account / I am already ACE Customer

Secure Orders by encrypted transfer of your data.

I am a new Customer

By creating an account with our store, you will be able to move through the checkout process faster, store multiple shipping addresses, view and track your orders in your account and more.

  • Verwaltung Ihrer Adressdaten
  • Verfolgung des Bestellstatus
  • Historie Ihrer Bestellungen

Bitte beachten Sie, dass wir exklusiv an gewerbliche Kunden mit gültiger Umsatzsteuer-Identnummer liefern.

[profiler]
Memory usage: real: 17039360, emalloc: 15697352
Code ProfilerTimeCntEmallocRealMem