Automation Control
Product families
Basic Types
TYPESEnergy capacity in-lbs/cycleEnergy capacity in-lbs/hEffective weight min. lbsEffective weight max. lbs
A11/2X221,0003,200,00043070,000
A11/2X31/236,7505,600,00048080,000
A11/2X552,5008,000,00050090,000
A11/2X61/268,25010,400,000680100,000

Heavy Industrial Shock Absorbers
A11/2X31/2

Deceleration of heavy loads and progressive adjustment

Adjustable
Energy capacity 36,750 in-lbs/cycle
Stroke 3.50 inch

Strong and adjustable: Also in ACE's product range of units are adjustable heavy duty industrial shock absorbers. The models from the A1 1/2 to A3 range, which weigh between 16.6 lbs and 105.8 lbs (7.55 and 48 kg), are extremely robust, ready-to-install hydraulic machine components with impressively high energy absorption levels and a wide range of damping rates.

Their special aspect is the flexibility, as all the absorbers can be adjusted using a socket on the absorber base and be perfectly adapted to the application. The A models cover a range of effective weights from 0.66 lbs to 449,743 lbs. (0.3 to 204,000 kg) and can absorb up to 389,433 in-lbs. (44,000 Nm) energy.
A11/2X31/2
Adjustable

Dimensions

Stroke3.50 inch
L max.15.97 inch
L min.12.46 inch
L19.19 inch
L22.13 inch
L36.69 inch
L42.31 inch

Technical Data

Energy capacity 36,750 in-lbs/cycle

Energy capacity 5,600,000 in-lbs/h

Energy capacity with air/oil tank 7,000,000 in-lbs/h

Effective weight min. 480 lbs

Effective weight max. 80,000 lbs

Return Force min. 25.4 lbs

Return Force max. 47.6 lbs

Return Time 0.25 s

Side Load Angle max. 4 °

Impact velocity range 0.5 ft/sec to 15 ft/sec. Other speeds on request.

Operating temperature range 10 °F to 150 °F. Other temperatures on request.

Mounting In any position

Positive stop External positive stops 0.10"" to 0.12"" before the end of stroke provided by the customer.

Adjustment Hard impact at the start of stroke, adjust the ring towards 9. Hard impact at the end of stroke, adjust the ring towards 0.

Material Outer body: Steel corrosion-resistant coating; Piston rod: Hard chrome plated steel; Rod end button: Hardened steel and corrosion-resistant coating; Return spring: Zinc plated steel

Damping medium Automatic Transmission Fluid (ATF)

Note

For emergency use only applications and for continous use it is possible to exceed the published max. capacity ratings. In this case, please consult ACE.

Safety information

External materials in the surrounding area can attack the seal components and lead to a shorter service life. Please contact ACE for appropriate solution suggestions. Do not paint the shock absorbers due to heat emission.

On request

Special oils, nickel-plated, increased corrosion protection or other special options are available on request.

General information
×

ACE Controls Inc. | Login

Already Registered? Login here.
First time users click on "Create an Account" to register.
If you have any questions please contact webshop@acecontrols.com.