P R E S S   R E L E A S E
Contact: Bob Kulka
Telephone: 248-476-0213
E-mail:bkulka@acecontrols.com

23435 Industrial Park Drive
Farmington Hills, MI 48335
tel: 248.476.0213
fax: 248-476-2470
acecontrols.com
Introducing SC2 Heavyweight II Series Shock Absorbers
 
FARMINGTON HILLS, MI - ACE Controls announces the introduction of the new SC2 Heavyweight II Series miniature shock absorbers. These rugged SC2 300 and SC2 650 models are noteworthy additions to the award winning SC2 Heavyweight Series, delivering up to 950% of the effective weight capacity and 280% of the energy per cycle capability of standard models.
 

The SC2 Heavyweight II Series design combines the piston and the inner tube into a single component, the piston tube. It acts as both the pressure creating and pressure controlling device.
 

Engineers utilized proven award winning ACE Magnum Group technology in designing the SC2 Heavyweight II Series by incorporating a bladder-type accumulator for cleaner internal operation. The piston rod diameter was considerably increased as well. These two key features, in combination, allow for higher energy per cycle rates and a full effective weight range for a wider range of applications, along with increased side load capability and longer life.
 

These revolutionary shock absorbers provide dual performance benefits. They offer soft contact deceleration where initial impact reaction forces are very low with the advantages of self-compensation to cope with changing input energy conditions without adjustment.
 

Applications include: rotary actuators, rodless cylinders, conveyors, pick and place operations and slides.
 

The benefits of using industrial shock absorbers include decelerating loads, preventing impact damage, dampening noise, increasing equipment speeds and improving product performance. ACE Controls shock absorbers, providing true linear deceleration, are the cost-effective solution for solving shock-related problems.
 

ACE Controls Inc. is an ISO 9001 certified manufacturer with a global customer service network that includes offices in England, Germany and Japan with distributors in over 110 cities in 35 countries. The product lines of ACE Controls include: industrial shock absorbers, gas springs, hydraulic dampers, rotary dampers and feed controllers.