|
| P R E S S R E L E A S E |
| Contact: Bob Kulka |
| Telephone: 248-476-0213 |
| E-mail: shocks@acecontrols.com |
|
 |
| 23435 Industrial
Park Drive |
| Farmington Hills,
MI 48335 |
| tel: 248.476.0213 |
| fax: 248-476-2470 |
| acecontrols.com |
|
Introducing
New VC Precision Feed Control
|
FARMINGTON HILLS,
MI - ACE Controls announces the introduction of the new VC precision
feed control for providing exact speed control for machine motion. Features
include a threaded outer tube for increased mounting versatility and
adaptability to ACE's 25 mm threaded MC 600 metric accessories. New
accessories include an air bleed collar for environments containing
petroleum-based oils or cutting fluids along with a new mounting clamp
for ease of installation.
|
The feed rate on
these dependable controls can be adjusted over a wide range by turning
the external adjuster knob at the rear of the unit. The high precision,
adjustable metering system can provide accurate feed rates from as little
as 0.47 in/min (12 mm/min) with low propelling forces.
|
L (low-rate) models
are available for high-load/low-rate precision feed control. If
preferred, S and LS models can be obtained with a smooth non-threaded
outer tube design.
|
Applications include:
saws, cutters, drill feeds, as well as grinding and boring machines
in the plastics, metal, wood and glass industries.
|
ACE Controls Inc.
is an ISO 9001 certified manufacturer with a global customer service
network that includes offices in England, Germany and Japan with distributors
in over 110 cities in 35 countries. The product lines of ACE Controls
include: industrial and safety shock absorbers, gas springs, hydraulic
dampers, rotary dampers and feed controllers.
|
| |
| |